
PNEUMATIC HOOK PIN CLAMPS FOR SHEET METAL & AUTOMOTIVE – 82U SERIES

82U50-300B700 - The 82U50 Series Pneumatic Pin Clamps Feature An Enclosed And Narrow Design, With Single-Sided Or Double-Sided Clamping Hook.
Visit Product Series:
Pneumatic Hook-Pin Clamp-82UUnit View
Dimensions / Applications
- Weight (lb)7.05
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)899
- Cylinder Bore (in)1.97
- Maxmum Holding Capacity (lb)899
- Operating Pressure (PSI)87
- Supplied?No
Product Information
- BrandDESTACO
- Clamp Arm StyleLateral (Side) Arm
- Product TypeTolerance-Compensating Hook Pin Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075032554%2F82U50%2BHero%2B-%2B1737.jpg%2Frename%2F82U50%2BHero%2B-%2B1737.png&w=3840&q=75)