
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES

Visit Product Series:
Pneumatic Power Clamps-82M-3EUnit View
Dimensions / Applications
- Weight (lb)6.16
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)1.97
- Holding Torque (Max) (ft-lb)960
- Port SizeG 1/4
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8KB-098-1|8KB-102-1|8UM504-15-144|8UM504-25-144|8UM504-45-144|8UL504-15-144|8UR504-15-144|8UL504-25-144|8UR504-25-144|8UL504-45-144|8UR504-45-144|8JG-070-1-01|8S501-25-144|82ZB-084-1|8AB-152-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverYes|No
- Product TypeEnclosed Pneumatic Power Clamp
- Spindle Included?No