Destaco Logo

ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES

Default Image

82M-3E03006NL8Power Clamp Short Drive Shaft Without Handle Size 63 Sensor L8

Visit Product Series:

Pneumatic Power Clamps-82M-3E

Unit View

Dimensions / Applications

  • Weight (lb)8.36

Technical Details

  • Supplied?No

Product Information

  • Accessories8KB-099-1|8KB-103-1|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8UM634-15-144|8UM634-25-144|8UM634-45-144|8UM631-75-204|8UL634-15-144|8UR634-15-144|8UL634-25-144|8UR634-25-144|8UL634-45-144|8UR634-45-144|8UL631-75-204|8UR631-75-204|8JG-080-1-01|8S631-25-144|8S631-45-144|8S631-75-204|82ZB-039-1|8AB-153-1
  • BrandDESTACO
  • Product TypeEnclosed Pneumatic Power Clamp
  • Spindle Included?No