Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E
82M-3E03H050L9 - POWER CLAMP
82M-3E03H050L9 - POWER CLAMP
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
6.16
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessories
8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8KB-098-1|8KB-102-1|8UM504-15-144|8UM504-25-144|8UM504-45-144|8UL504-15-144|8UR504-15-144|8UL504-25-144|8UR504-25-144|8UL504-45-144|8UR504-45-144|8JG-070-1-01|8S501-25-144|82ZB-084-1|8AB-152-1
Brand
DESTACO
Product Type
Enclosed Pneumatic Power Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
82M-3E Series
82M-3E03H050K8 - Power Clamp
Add to quote
Explore
82M-3E Series
82M-3E03H040K9 - POWER CLAMP
Add to quote
Explore