Destaco Logo

ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES

Default Image

82M-3E230080N8 - Power Clamp Size 80 With Sensor N8

Visit Product Series:

Pneumatic Power Clamps-82M-3E

Unit View

Dimensions / Applications

  • Weight (lb)19.14

Technical Details

  • Supplied?No

Product Information

  • Accessories8JG-169-2-01|8UM801-45-204|8JG-1179-1-01|8S801-45-204|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8AB-154-1
  • BrandDESTACO
  • Product TypeEnclosed Pneumatic Power Clamp
  • Spindle Included?No