Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E
82M-3E23H08NK8 - POWER CLAMP, LATERAL ARMS, 80MM W/ NPT PORTS
82M-3E23H08NK8 - POWER CLAMP, LATERAL ARMS, 80MM W/ NPT PORTS
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Enclosed Pneumatic Power Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82M-3E Series
82M-3E23H05NK8 - POWER CLAMP, LATERAL ARMS, 50MM W/ NPT PORTS
Add to quote
Explore
82M-3E Series
82M-3E23H080L8 - Powerclamp
Add to quote
Explore