
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES

82M-3EXXXX8XXX - The New 82M-3E Series Power Clamp Offers Multiple Mounting And Shaft Options For Euro/Naams Standards, With Field Adjustable Opening Angles, Multiple Cylinder Sizes And First-In-Class Manual Locking.
Visit Product Series:
Pneumatic Power Clamps-82M-3EUnit View
Dimensions / Applications
- Weight (lb)19.14
Technical Details
- Cylinder Bore (in)3.15
- Holding Torque (Max) (ft-lb)220.0
- Port SizeG 1/4|1/4-18 NPT
- Supplied?No
Product Information
- Accessories8JG-169-2-01|8UM801-45-204|8JG-1179-1-01|8S801-45-204|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8AB-154-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverYes|No
- Product TypeEnclosed Pneumatic Power Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F82M-3E%2BFamily.tif%2Frename%2F82M-3E%2BFamily.png&w=3840&q=75)