Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E
82M-3ND0H063L9 - Enclosed Pneumatic Power Clamp
82M-3ND0H063L9 - Enclosed Pneumatic Power Clamp
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Enclosed Pneumatic Power Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82M-3E Series
82M-3ND00063L8 - Power Clamp Naams, 63Mm W/G Ports
Add to quote
Explore
82M-3E Series
82M-3ND00063L9 - POWER CLAMP, NAAMS, 63MM W/ G PORTS
Add to quote
Explore