
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES

Unit View
Dimensions / Applications
- Weight (lb)6.16
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)1.97
- Holding Torque (Max) (ft-lb)960
- Port SizeG 1/4
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverNo
- Product TypeTolerance Compensation Pneumatic Clamp
- Spindle Included?No
