Destaco Logo

ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES

TCC-2E03006AL8 - Tolerance Compensation Clamp 63 Mm With Hold Open Device

TCC-2E03006AL8 - Tolerance Compensation Clamp 63 Mm With Hold Open Device

Visit Product Series:

Pneumatic Power Clamps-TCC-2E

Unit View

Dimensions / Applications

  • Weight (lb)8.36

Technical Details

  • Supplied?No

Product Information

  • Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Product TypeTolerance Compensation Pneumatic Clamp
  • Spindle Included?No

Related Products