
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES

TCC-2EXX005XXX - The New Tcc-2E Series Power Clamp Offers Multiple Mounting And Shaft Options For Euro/Naams Standards, With Field Adjustable Opening Angles, Multiple Cylinder Sizes And First-In-Class Manual Locking.
Visit Product Series:
Pneumatic Power Clamps-TCC-2EUnit View
Dimensions / Applications
- Weight (lb)6.16
Technical Details
- Cylinder Bore (in)1.97
- Holding Torque (Max) (ft-lb)960
- ConfigurationStandard Cylinder|Cylinder with Hold Open Device|Cylinder with Unlockable Return Valve|Cylinder with Piston Rod Locking Device
- Port SizeG 1/4|1/4-18 NPT
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverNo
- Product TypeTolerance Compensation Pneumatic Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042765%2FTCC-63mm%2B6A%2BHero%2B-%2B13939.jpg%2Frename%2FTCC-63mm%2B6A%2BHero%2B-%2B13939.png&w=3840&q=75)