Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC SWING|PULL CLAMPS WITH 50 POUNDS OF CLAMP FORCE – 035 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-035
035-250-190 - Swivel Clamp
035-250-190 - Swivel Clamp
Email product details
Visit Product Series:
Pneumatic Swing Clamps-035
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.68
Weight (lb)
1.9
Product Application
CLAMPING
Technical Details
Air Consumption (per double stroke at 7 psi) (in³)
0.023
Clamping Force @ 5Bar[72Psi] (lbf.)
69.0
Cylinder Bore (in)
1.97
Stroke during rotation (in)
0.63
Air Port size
1/8 NPT
Mount
Flanged Body
Supplied?
No
Swing Direction
RH
Product Information
Accessories
905519|036-787-01|036-787-02
Brand
DESTACO
Product Type
Pneumatic Swing Cylinder
Replacement Seal Kit
905519
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
035 Series
035-150-190 - Pnuematic Swing Cylinder.T/B.50Mm.Right.90-Deg
Add to quote
Explore
035 Series
035-150-290 - Pnuematic Swing Cylinder.T/B.50Mm.Left.90-Deg
Add to quote
Explore