Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC SWING|PULL CLAMPS WITH 50 POUNDS OF CLAMP FORCE – 035 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-035
051-150-160 - Jam Nut for 035-125-XXX
051-150-160 - Jam Nut for 035-125-XXX
Email product details
Visit Product Series:
Pneumatic Swing Clamps-035
Pneumatic Swing Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.00
Weight (lb)
0.13
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessory Type
Jam Nut
Brand
DESTACO
Product Type
Jam Nut
Series Used On
035
Spindle Included?
No
Used With Model/Series
035-125-190|035-125-290
CAD / Download
Resources
FAQs
Articles
Related Products
035 Series
051-250-160 - Jam Nut for 035-150-XXX
Add to quote
Explore
Swing Clamp Accessories
051-137-180 - Jam Nut for 010 Series
Add to quote
Explore