Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
THREADED BODY STYLE, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY – 89E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-89E
89E20-010-2L - Swing Clamp LH (Repl. For 89E20-010-1L)
89E20-010-2L - Swing Clamp LH (Repl. For 89E20-010-1L)
Email product details
Visit Product Series:
Pneumatic Swing Clamps-89E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.83
Weight (lb)
0.6
Product Application
CLAMPING
Technical Details
Air Consumption (per double stroke at 7 psi) (in³)
0.003
Clamping Force @ 5Bar[72Psi] (lbf.)
29.0
Cylinder Bore (in)
0.79
Stroke (in)
0.79
Stroke during rotation (in)
0.39
Air Port size
M5
Mount
Threaded Body
Supplied?
No
Swing Direction
LH
Product Information
Accessories
89B/E20-2-00|8JG-215-1|8MA-084-1|8MA-219-1
Brand
DESTACO
Product Type
Pneumatic Swing Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
89E Series
89E40-010-2L - Swing Clamp LH (Repl. For 89E40-010-1L)
Add to quote
Explore
89E Series
89E20-010-2R - Swing Clamp RH (Repl. For 89E20-010-1R)
Add to quote
Explore