
THREADED BODY STYLE, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY – 89E SERIES

Visit Product Series:
Pneumatic Swing Clamps-89EUnit View
Dimensions / Applications
- Length (in)3.83
- Weight (lb)0.6
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.003
- Clamping Force @ 5Bar[72Psi] (lbf.)29.0
- Cylinder Bore (in)0.79
- Stroke (in)0.79
- Stroke during rotation (in)0.39
- Air Port sizeM5
- MountThreaded Body
- Supplied?No
- Swing DirectionRH
Product Information
- Accessories89B/E20-2-00|8JG-215-1|8MA-084-1|8MA-219-1
- BrandDESTACO
- Product TypePneumatic Swing Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F89E40-010.tif%2Frename%2F89E40-010.png&w=3840&q=75)