
PNEUMATIC SWING CLAMPS FOR TIGHT SPACES – 9500 SERIES

Unit View
Dimensions / Applications
- Length (in)5.22
- Weight (lb)0.68
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.004
- Clamping Force @ 5Bar[72Psi] (lbf.)34.0
- Cylinder Bore (in)0.86
- Stroke (in)0.5
- Air Port sizeM5
- Foot Mount Kit952260
- MountBlock: Side flange, tapped hole, standard
- Supplied?No
- Swing DirectionRH
- Tapped Hole Mount Kit952261
Product Information
- Accessories952292|952260|952261|952262|9522150|9522153
- BrandDESTACO
- Product TypePneumatic Swing Clamp
- Spindle Included?No
- Standard Mount Kit952262
%3Afill(white)%2Fcatsy.1004%2F9522-2%2BIndividual.tif%2Frename%2F9522-2%2BIndividual.png&w=3840&q=75)