Destaco Logo

Pneumatic Pull Action Latch Clamps – 8051 & 8331 Series

8051-H - PNEUMATIC LATCH CLAMP w/ NPT PORTS & HANDLE OPTION

8051-HPNEUMATIC LATCH CLAMP WITH NPT PORTS AND HANDLE OPTION

Visit Product Series:

Pneumatic Toggle Clamp-8051-8331

Unit View

Dimensions / Applications

  • Weight (lb)2.56

Technical Details

  • Bore Size (in)1.26
  • Exerting Force (lbf)409.0
  • Exerting Force @ 5.5 bar [80 PSI] (lbf)409 lb-ft
  • Maximum Holding Capacity (lbf)600.0
  • Maxmum Holding Capacity (lb)600.0
  • Pull Stroke (in)0.69 in
  • Air Port size1/8 NPT
  • Supplied?No

Product Information

  • Accessories810169|8EA-109-1|CABL-010|CABL-013
  • BrandDESTACO
  • Handle ColorRed
  • Product TypePneumatic Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel