
Pneumatic Toggle Clamps

Pneumatic Pull Action Latch Clamps – 8051 & 8331 Series
Features
- Pneumatic verision of 3051 & 3031
- Sensor ready for T-slot or round sensors
Markets
Applications
| Product | Product Type | Hook Adjustment (in) | Weight (lbs) | Maximum Holding Capacity (lbf) | Air Port size |
|---|---|---|---|---|---|
| Pneumatic Latch Clamp | 0.31 | 2.56 | 600 | 1/8 NPT | |
| Pneumatic Latch Clamp | 0.32 | 2.12 | 450 | 1/8 NPT | |
| Pneumatic Latch Clamp | 0.32 | 2.12 | 450 | G-1/8 | |
| Pneumatic Latch Clamp | 0.32 | 2.12 | 450 | 1/8 NPT | |
| Pneumatic Latch Clamp | 0.31 | 2.56 | 600 | 1/8 NPT | |
| Pneumatic Latch Clamp | 0.32 | 2.12 | 450 | G-1/8 | |
| Pneumatic Latch Clamp | 0.31 | 2.56 | 600 | G-1/8 | |
| Pneumatic Latch Clamp | 0.31 | 2.56 | 600 | G-1/8 |