
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 301 & 311 SERIES

301Pull Action Latch Clamp, fixed stop automatically limits the handle travel at various clamping positions
Visit Product Series:
Pull Action Latch Clamps-301-311Unit View
Dimensions / Applications
- Height (in)1.91
- Length (in)8.33
- Weight (lb)0.71
- Width (in)1.75
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)4
- Maximum Holding Capacity (lbf)375.0
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeNon-Adjustable
- Latch PlateNone
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel