Destaco Logo

Manual Clamping

Pull Action, Manual Latch Clamps for Molding & Assembly Applications

DESTACO's 301 and 311 Series pull action latch clamps feature fixed stop capability to automatically limit handle travel at various clamping positions.

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 301 & 311 SERIES

DESTACO's 301 and 311 Series pull action latch clamps feature fixed stop capability to automatically limit handle travel at various clamping positions. The 301 Series is also available in stainless steel. Common applications and uses include - molding, assembly, and closures for doors, lids, or covers.

Features

  • Fixed stop automatically limits the handle travel at various clamping positions
  • Patented Thumb Control Lever provides one-handed operation

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Product Type
Hook Type
Standard Material
Drawing Movement without Thumb Control (in)
Base Mounting Style
Weight (lbs)
Pull Action Latch Clamp, Stainless Steel Version of 301450Pull-Action Latch ClampU-Hook (Horizontal)Stainless Steel3.97Flange0.8
Pull Action Latch Clamp375Pull-Action Latch ClampU-Hook (Horizontal)Steel4Flange0.71
Pull Action Latch Clamps1200Pull-Action Latch ClampU-Hook (Horizontal)Steel3.38Flange1.2