Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 301 & 311 SERIES

301-SS - Pull Action, Stainless Steel Latch Clamps

301-SSPull Action Latch Clamp, Stainless Steel Version of 301

Visit Product Series:

Pull Action Latch Clamps-301-311

Unit View

Dimensions / Applications

  • Length (in)8.33
  • Weight (lb)0.8
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)3.97
  • Maximum Holding Capacity (lbf)450.0
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch PlateNone
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel