Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 301 & 311 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-301-311
311 - CLAMP PULL-ACTION
311 - CLAMP PULL-ACTION
Email product details
Visit Product Series:
Pull Action Latch Clamps-301-311
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
9.49
Weight (lb)
1.2
Product Application
CLAMPING
Technical Details
Drawing Movement without Thumb Control (in)
3.38
Maximum Holding Capacity (lbf)
1200
Supplied?
No
Product Information
Base Mounting Style
Flange
Brand
DESTACO
Handle
Horizontal
Handle Color
Red
Hook Type
U-Hook (Horizontal)
Latch Plate
None
Latch Plate Supplied?
No
Product Type
Pull-Action Latch Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Resources
FAQs
Articles
Related Products
301/311 Series
311-SS - Stainless Steel 311
Add to quote
Explore
323/331/341 Series
341-SS - Stainless Steel 341
Add to quote
Explore