
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 3031 & 3051 SERIES

Unit View
Dimensions / Applications
- Height (in)1.35
- Length (in)8.06
- Weight (lb)0.65
- Width (in)1.69
Technical Details
- Drawing Movement without Thumb Control (in)0.50
- Max Hook Adjustment (in)0.39
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories3031208
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypeControlled Latch Clamp
- Replacement Hook Assembly3031808
- Spindle Included?No
- Standard MaterialStainless Steel