
Manual Clamping
Pull Action, Manual Latch Clamps for Molding & Assembly Applications

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 3031 & 3051 SERIES
Features
- Fixed stop automatically limits the handle travel at various clamping positions
- Patented Thumb Control Lever provides one-handed operation
Markets
| Product | Short Description | Maximum Holding Capacity (lbf) | Product Type | Standard Material | Max Hook Adjustment (in) | Drawing Movement without Thumb Control (in) | Base Mounting Style | Hook Type | Weight (lbs) | Accessories |
|---|---|---|---|---|---|---|---|---|---|---|
| Controlled Latch Clamp, 3051 with Toggle Lock Plus | 1500 | Pull-Action Latch Clamp | Steel | 0.55 | 0.75 | Flange | J-Hook | 1.1 | 3051208 | |
| Pull-Action Latch Clamp | 1500 | Pull-Action Latch Clamp | Steel | 0.55 | 0.75 | Flange | J-Hook | 1.1 | 3051208 | |
| Pull-Action Latch Clamp w/ Red Handle | 200 | Controlled Latch Clamp | Stainless Steel | 0.39 | 0.5 | Flange | J-Hook | 0.65 | 3031208 | |
| Controlled Latch Clamp (Stainless Steel) | 200 | Controlled Latch Clamp | Stainless Steel | 0.39 | 0.5 | Flange | J-Hook | 0.65 | 3031808 | |
| Pull-Action Latch Clamp, Stainless Steel Version of 3051 | 1500 | Pull-Action Latch Clamp | Stainless Steel | 0.55 | 0.75 | Flange | J-Hook | 1.1 | 3051808 | |
| Controlled Latch Clamp, Stainless Steel Version of 3051-R | 1500 | Pull-Action Latch Clamp | Stainless Steel | 0.55 | 0.75 | Flange | J-Hook | 1.1 | 3051808 | |
| Controlled Latch Clamp | 200 | Controlled Latch Clamp | Steel | 0.39 | 0.5 | Flange | J-Hook | 0.65 | 3031208 | |
| Pull-Action Latch Clamp (Stainless Steel) | 200 | Controlled Latch Clamp | Stainless Steel | 0.39 | 0.5 | Flange | J-Hook | 0.65 | 3031808 |