Destaco Logo
CPI-ES10-100-09 - Single End 1In Dia Bore 9In L

CPI-ES10-100-09Single End 1In Dia Bore 9In L

Unit View

Dimensions / Applications

  • Length (in)9
  • Weight (lb)0.83

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No