Destaco Logo
CPI-ES10-100-13 : ES Ø25mm/1.00 Rod End Extensions

CPI-ES10-100-13Single End Extensions, ES Ø25mm/1.00 Rod End Extensions, 13In Long

Unit View

Dimensions / Applications

  • Length (in)13
  • Weight (lb)1.1

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No