Destaco Logo
CPI-ES10-150-04 : ES Ø40mm/1.50 Rod End Extensions

CPI-ES10-150-04Ø40mm/1.50 Rod End Extensions

Unit View

Dimensions / Applications

  • Length (in)4
  • Weight (lb)0.53

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No