Destaco Logo
CPI-ES10-150-05 - Single End 1.5In.Dia Bore 5In. L

CPI-ES10-150-05Single End 1.5In.Dia Bore 5In. L

Unit View

Dimensions / Applications

  • Length (in)5
  • Weight (lb)0.6

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No