Destaco Logo
CPI-ES10-150-13 : ES Ø40mm/1.50 Rod End Extensions

CPI-ES10-150-13Single End 1.5In. Dia Bore 13In. L

Unit View

Dimensions / Applications

  • Length (in)13
  • Weight (lb)1.14

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No