Destaco Logo
CPI-ES25-25-100 - Single Eng Ext 25mm Series, 25mm 100mm Long

CPI-ES25-25-100Single Eng Ext 25mm Series, 25mm 100mm Long

Unit View

Dimensions / Applications

  • Length (in)3.94
  • Weight (lb)0.48
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No