Destaco Logo
CPI-ES25-25-150 : ES Ø25mm/1.00 Rod End Extensions

CPI-ES25-25-150Single Eng Ext 25mm Series, 25mm 150mm Long

Unit View

Dimensions / Applications

  • Length (in)5.91
  • Weight (lb)0.62
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No