Destaco Logo
CPI-ES25-25-400 : ES Ø25mm/1.00 Rod End Extensions

CPI-ES25-25-400SINGLE END EXTENSION ARM ASSEMBLY

Unit View

Dimensions / Applications

  • Length (in)15.75
  • Weight (lb)1.29
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200.0
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No