Destaco Logo
CPI-ES25-25-50 - SINGLE END EXTENSION ARM ASSEMBLY

CPI-ES25-25-50 - SINGLE END EXTENSION ARM ASSEMBLY

Unit View

Dimensions / Applications

  • Length (in)1.97
  • Weight (lb)0.35

Technical Details

  • Maximum Static Clamp Load (ft lb)200.0
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No

Related Products