Destaco Logo
CPI-ES25-40-200 : ES Ø40mm/1.50 Rod End Extensions

CPI-ES25-40-200SINGLE END EXTENSION ARM ASSEMBLY, Ø40mm/1.50 Rod End Extensions

Unit View

Dimensions / Applications

  • Length (in)7.87
  • Weight (lb)0.77
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200.0
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No