Destaco Logo
CPI-ES25-40-300 - SINGLE END EXTENSION ARM ASSEMBLY

CPI-ES25-40-300SINGLE END EXTENSION ARM ASSEMBLY

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.04
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200.0
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No