Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-28 - RR-Light Duty - Flange Output Rotary Actuator
RR-28 - RR-Light Duty - Flange Output Rotary Actuator
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.37
Weight (lb)
1.2
Clean Room
100000
Technical Details
Cylinder Bore (in)
0.75
Displacement (in³)
0.69
Max Torque End-Stroke (in-lbs)
22
Max Torque Mid-Stroke (in-lbs)
22
Maximum Torque at 100psi/7bar (in-lb)
22
Repeatability
0.02
Configuration
Flange
Imperial or Metric Product
Imperial Version
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
CABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
Brand
Robohand
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-28M - Rr-Light Duty - Flange Output Rotary Actuator
Add to quote
Explore
RR Series
RR-28-180 - Rotary Actuator,180 Deg Rotation
Add to quote
Explore