
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

Unit View
Dimensions / Applications
- Length (in)3.37
- Weight (lb)1.44
- Product ApplicationPOSITIONING
Technical Details
- Air Inlet Size (In)0.313
- Displacement (in³)0.69
- Shaft Diameter (in)3.375
- Actuator StyleDouble Rack
- Air Inlet TypeNPT
- Cushion TypeBuilt in Flow Controls-Non Adjustable
- Supplied?No
Product Information
- AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRR%2BLD%2BFamily.tif%2Frename%2FRR%2BLD%2BFamily.png&w=3840&q=75)