Destaco Logo

ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

Default Image

RR-56M-135-A - Rotary Actuator, 135 Degree Rotation, Hard Stops, Shocks

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Length (in)8.88
  • Weight (lb)11.60

Technical Details

  • Supplied?No

Product Information

  • AccessoriesVLVF-010|VLVF-009|SLKT-126|SLKT-127|SLKT-124|SLKT-125|SLKT-126V|SLKT-127V|SLKT-124V|SLKT-125V|OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004
  • BrandRobohand
  • Handle ColorRed
  • Product TypeRotary Actuator
  • Spindle Included?No