Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Pneumatic Rotaries
Rotary Actuators
Rotary Actuators-RR
RR-56M-135-A-M - ROT ACT,135 DEG,HRD STPS,SHOCKS,MANIFOLD
RR-56M-135-A-M - ROT ACT,135 DEG,HRD STPS,SHOCKS,MANIFOLD
Email product details
Visit Product Series:
Rotary Actuators-RR
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.88
Weight (lb)
11.60
Technical Details
Supplied?
No
Product Information
Accessories
VLVF-010|VLVF-009|SLKT-126|SLKT-127|SLKT-124|SLKT-125|SLKT-126V|SLKT-127V|SLKT-124V|SLKT-125V|OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OISA-005|OISA-004
Brand
Robohand
Handle Color
Red
Product Type
Rotary Actuator
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RR Series
RR-56M-135-A - ROTARY ACTUATOR, 135 DEG, HARD STPS, SHOCKS
Add to quote
Explore
RR Series
RR-56M-180-A-M - Rotary Actuator
Add to quote
Explore