Destaco Logo

Servo Rotary Positioners

ROTARY SERVO DRIVES FOR PRECISE CONTROL – CAMCO 115RSD

ROTARY SERVO DRIVES FOR PRECISE CONTROL – CAMCO 115RSD

The CAMCO RSD Rotary Servo Drive is a zero-backlash, cam-actuated drive that is compatible with industry-standard servo motors for precise control, efficiency, and flexibility. This model is designed to accept a variety of servo motors, is preloaded for zero backlash, indexing flexibility, and is capable of high accuracy with smooth motion.

Features

  • Zero-backlash preloaded system for High accuracy, Smooth motion, and High speed moves
  • Indexing motion flexibility - Vary indexing distance, time, and direction
  • Output options to mount to your equipment Large flange with thru hole 32mm diameter shaft External shrink disk for 30 or 40 mm shaft Internal shrink disk for 30 mm shaft
  • Wide variety of ratios in a single stage: 4:1 to 18:1
  • Large overturning moment capacity due to large output bearing
  • Universal Mounting
  • Maintenance-free operation

Markets

Applications

Product
Product Type
Center Thru Hole Diameter (in)
Rotary Servo Drive3
Rotary Servo Drive
Rotary Servo Drive1.18
Rotary Servo Drive3
Rotary Servo Drive1.18