Destaco Logo

ROTARY SERVO DRIVES FOR PRECISE CONTROL – CAMCO 115RSD

115RSDInternalShrinkDisk - Rotary Servo Drive

115RSDInternalShrinkDisk115RSD with Internal Shrink Disk

Visit Product Series:

Servo-Positioners-115RSD

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)4.1338582677
  • Center Thru Hole Diameter (in)1.18
  • Height To Mounting Surface (in)5.688976378
  • Mounting Surface Diameter (in)7.0
  • Output Overturning Moment Capacity (in-lb)3180.0
  • Output Radial Capacity (lb)910.0
  • Output Shaft Diameter (in)1.18
  • Output Thrust/Axial Capacity (lb)2270.0
  • Ratios (Std)4:1 - 18:1
  • Supplied?No

Product Information

  • BrandCamco
  • Product TypeRotary Servo Drive
  • Spindle Included?No