
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
- Length (in)5.9
Technical Details
- Diameter (in)2.36
- Linear Deflection17.8 mm (0.70") @ 150lb/48.00"
- Supplied?No
- Torsional Twist3.3° @ 600 ft-lb
- Tube Size60 mm
- U-Hook Included?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-150-7S-60 - Boomw/Air Slot 60in. Long
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042214%2FSlotted%2BAlunminum%2BTubing%2BCPI-BT1-XX-xS%2B-%2B999.jpg%2Frename%2FSlotted%2BAlunminum%2BTubing%2BCPI-BT1-XX-xS%2B-%2B999.png&w=3840&q=75)