Destaco Logo

REINFORCED BOOM TUBING

CPI-CB-20-15 - Cb Aluminum Bushing

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)3
  • Weight (lb)0.81

Technical Details

  • Diameter (in)2
  • Inner Diameter (in)1.5
  • Supplied?No
  • Tube Size2.00 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBushing
  • Spindle Included?No

Related Products