Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-PAT-1025-06 - Plain Al Tube, 1In Dia, 1/4In Wall, 6In Long
CPI-PAT-1025-06 - Plain Al Tube, 1In Dia, 1/4In Wall, 6In Long
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6
Product Application
HANDLING
Technical Details
Diameter (in)
1
Wall Thickness (in)
0.25
Linear Deflection
0.06" @ 50lb/12.00"
Supplied?
No
Torsional Twist
2.4° @ 100ft-lbs
Tube Size
1.00 in
U-Hook Included?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Plain Aluminum Tube
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-15-78 - Plain Aluminum Tube 1.5In Dia X 78In Long
Add to quote
Explore
Booms Tubing
CPI-PAT-15-96 - Plain Aluminum Tube 1.5In. Dia 96In. L
Add to quote
Explore