Destaco Logo

REINFORCED BOOM TUBING

CPI-PAT-10T-36 - Plain Aluminum Tube, 1In Diameter, 1/12In Wall, 36In Long

CPI-PAT-10T-36Plain Aluminum Tube, 1In Diameter, 1/12In Wall, 36In Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)36
  • Weight (lb)0.84
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1
  • Wall Thickness (in)0.085
  • Supplied?No
  • Tube Size1.00 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTubing, Thin Wall
  • Spindle Included?No