Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-PAT-25-144 - Plain Aluminum Tube 2.5In. Dia 144In. L
CPI-PAT-25-144 - Plain Aluminum Tube 2.5In. Dia 144In. L
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
U-Hook Included?
No
Product Information
Brand
DESTACO
Product Type
Plain Aluminum Tube
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-15-24 - Plain Aluminum Tube 1.5In. Dia 24In. L
Add to quote
Explore
Booms Tubing
CPI-PAT-25-96 - Plain Aluminum Tube 2.5In. Dia 96In. L
Add to quote
Explore