Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-PAT-25-40 - Plain Aluminum Tube 2.50 inch Dia X 40In Long
CPI-PAT-25-40 - Plain Aluminum Tube 2.50 inch Dia X 40In Long
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
U-Hook Included?
No
Product Information
Brand
DESTACO
Product Type
Plain Aluminum Tube
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-25-48 - Plain Aluminum Tube 2.5In. Dia 48In. L
Add to quote
Explore
Booms Tubing
CPI-PAT-25-36 - Plain Aluminum Tube 2.5In. Dia 36In. L
Add to quote
Explore