Destaco Logo

REINFORCED BOOM TUBING

CPI-PAT-30TP-0M-60 : PAT Ø3.00 Tapered Aluminum Main Boom

CPI-PAT-30TP-0M-60Tapered World Tool Main Boom

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)60
  • Weight (lb)12.95
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)2.5
  • Supplied?No
  • Tube Size2.50 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTapered Boom
  • Spindle Included?No