Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
55
Weight (lb)
12.08
Product Application
HANDLING
Technical Details
Diameter (in)
2.5
Supplied?
No
Tube Size
2.50 in
U-Hook Included?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Tapered Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PAT-30TP-2M-55 - Tapered World Tool Main Boom
Add to quote
Explore
Booms Tubing
CPI-PAT-30TP-1M-60 - Tapered World Tool Main Boom
Add to quote
Explore