
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
- Length (in)60
- Weight (lb)12.95
Technical Details
- Diameter (in)2.5
- Supplied?No
- Tube Size2.50 in
- U-Hook Included?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTapered Boom
- Spindle Included?No